Shows 309 product(s)
Valve Station, ICF 20-2-121, 22 mm, Connection standard: ASME B 16.50
Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve Station, ICF 15-4-8, 22 mm, Connection standard: ANSI B 16.22
Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Flange, 22 mm, Soldering
Connection standard: EN 1254, Material Spec.: Brass, Used for product: FA 20
Flange, 22 mm, Soldering
Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: CVMP; EVRA 3 - 15; CVKP; NRVA 15 - 20; CVML; CVK; CVMH; CVM; EVR 15; CVMM; CVMT; CVMO; TEA 20; TEVA 20; TE 12; TEAT 20; CVMQ