You searched for:

chv-x

Shows 1,606 product(s)

141F1341

SIN-0004-5-5-P,SINE-filt 4A 500V IP54

SIN-0004-5-5-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 4 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 60 W
Degree of protection: IP54
Dimensions H x W x D: 133 x 256 x 230 mm
Weight: 9,5 kg

141F1342

SIN-0005-6-0-P,SINE-filt 5A 690V IP00

SIN-0005-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 4,5 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 50 W
Degree of protection: IP00
Dimensions H x W x D: 180 x 155 x 145 mm
Weight: 5,9 kg

181B0363

SIN-0110-5-0-P,SINE-filt 110A 500V IP00

SIN-0110-5-0-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 110 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 550 W
Degree of protection: IP00
Dimensions H x W x D: 452 x 360 x 290 mm
Weight: 71,5 kg

181B2653

SIN-0287-6-0-P,SINE-filt 287A 690V IP00

SIN-0287-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 287 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 1100 W
Degree of protection: IP00
Dimensions H x W x D: 520 x 480 x 400 mm
Weight: 190 kg

141F1350

SIN-0023-5-5-P,SINE-filt 23A 500V IP54

SIN-0023-5-5-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 23 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 140 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 34,2 kg

View:

  • 46
  • /
  • 322