Shows 1,606 product(s)
SIN-0014-6-0-P,SINE-filt 14A 690V IP00
SIN-0014-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 14 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 238 x 210 x 170 mm
Weight: 13,5 kg
SIN-0018-5-0-P,SINE-filt 18A 500V IP00
SIN-0018-5-0-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 18 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 236 x 210 x 171 mm
Weight: 12,5 kg
SIN-0038-5-5-P,SINE-filt 38A 500V IP54
SIN-0038-5-5-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 38 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 220 W
Degree of protection: IP54
Dimensions H x W x D: 480 x 520 x 480 mm
Weight: 60 kg
SIN-0075-5-0-P,SINE-filt 75A 500V IP00
SIN-0075-5-0-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 75 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 350 W
Degree of protection: IP00
Dimensions H x W x D: 330 x 300 x 229 mm
Weight: 48 kg
SIN-0085-6-0-P,SINE-filt 85A 690V IP00
SIN-0085-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 85 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 540 W
Degree of protection: IP00
Dimensions H x W x D: 455 x 360 x 310 mm
Weight: 77 kg