Shows 1,606 product(s)
SIN-0061-5-5-P,SINE-filt 61A 500V IP54
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 61 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 350 W
Degree of protection: IP54
Dimensions H x W x D: 590 x 660 x 560 mm
Weight: 100 kg
SIN-0008-5-5-P,SINE-filt 8A 500V IP54
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 8 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 75 W
Degree of protection: IP54
Dimensions H x W x D: 133 x 256 x 230 mm
Weight: 11,2 kg
SIN-0055-5-5-P,SINE-filt 55A 500V IP54
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 55 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 315 W
Degree of protection: IP54
Dimensions H x W x D: 590 x 660 x 560 mm
Weight: 95 kg