You searched for:

chv-x

Shows 1,602 product(s)

141F1351

SIN-0023-6-0-P,SINE-filt 23A 690V IP00

Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 23 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 180 W
Degree of protection: IP00
Dimensions H x W x D: 260 x 240 x 198 mm
Weight: 19,5 kg

141F1344

SIN-0008-6-0-P,SINE-filt 8A 690V IP00

Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 7,5 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 80 W
Degree of protection: IP00
Dimensions H x W x D: 211 x 190 x 144 mm
Weight: 7,7 kg

141F1348

SIN-0016-5-5-P,SINE-filt 16A 500V IP54

Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 16 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 125 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 28,7 kg

141F1356

SIN-0046-5-5-P,SINE-filt 46A 500V IP54

Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 46 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 270 W
Degree of protection: IP54
Dimensions H x W x D: 480 x 520 x 480 mm
Weight: 75 kg

View:

  • 43
  • /
  • 321