Shows 316 product(s)
Energy Recovery Device, iSave 21 Plus
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 7.5, Rated power [kW]: 5.5
Energy Recovery Device, iSave 21 Plus
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 10.0, Rated power [kW]: 7.5
Energy Recovery Device, iSave 21 Plus
Mounting orientation: Vertical; Horizontal, HP out flow [m³/h] [Max]: 22, HP out flow [gpm] [Max]: 96, Rated power [HP]: 15.0, Rated power [kW]: 11.0
Flush valve kit, APP 22; APP 26; APP 30; APP 21; APP 38; APP 24
Product description: Spare parts for APP pumps
Spare part for APP W HC 15-30; Spare part for APP 11-13; Spare part for APP 16-19 +22
Spider Kit Softex 48/60 98 shore red. IEC 225. (5 pcs.)
Pack Controller, AK-PC 651A
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 22, Supply voltage [V] AC: 24 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 8
MCE101A22R0P1K70E21TAW
MCE101A22R0P1K70E21TAW
10% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 1.7 kW
Protection class: IP 21
HxWxD: 460x260x100 mm
Weight: 9.2 kg
Drawing number: 914CBT-HxxxDHT
MCE101C22R0P8K00E20BAW
MCE101C22R0P8K00E20BAW
40% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 8 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 20 kg
Drawing number: 917CM15
MCE101C19R0P10K0E20BAW
MCE101C19R0P10K0E20BAW
40% - ED braking resistor
Resistance: 19.0 ohms
Braking power at 100% ED: 10 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 22 kg
Drawing number: 917CM15