Shows 137 product(s)
Function module, ICS 65-40
Function module, Cv value [gal/min]: 31.000, Kv value [m³/h]: 27.000, Used for product: ICF 65-3; ICV 65
Function module, ICS 80
Function module, Cv value [gal/min]: 98.600, Kv value [m³/h]: 85.000, Used for product: ICF 65-3; ICV 65
ICD 32 + ICC 32
Type: ICD 32 + ICC 32, Kv value [m³/h]: 12.100, Cv value [gal/min]: 14.100, Used for product: ICV 32
ICD 50 + ICC 50
Type: ICD 50 + ICC 50, Kv value [m³/h]: 28.200, Cv value [gal/min]: 32.900, Used for product: ICV 50
Function module, ICC 32
Product description: Function module, Type: ICC 32, Kv value [m³/h]: 16.600, Cv value [gal/min]: 19.300, Used for product: ICV 32
Function module, ICC 32
Product description: Function module, Type: ICC 32, Kv value [m³/h]: 17.000, Cv value [gal/min]: 20.000, Used for product: ICV 32
Function module, ICC 50
Product description: Function module, Type: ICC 50, Kv value [m³/h]: 40.400, Cv value [gal/min]: 47.100, Used for product: ICV 50