Shows 29 product(s)
Check valve, NRV 22s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 22.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Industrial pack
Check valve, NRV 35s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 35.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Industrial pack
NRVA 32; NRVA 25
Used for product: NRVA 32; NRVA 25, Packing format: Multi pack, Quantity per packing format: 12
EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40
Used for product: EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40, Packing format: Multi pack, Quantity per packing format: 12
Check valve, NRVA
Used for product: NRVA 15-20, Product description: Check Valve body, Further information: Without flange