Shows 132 product(s)
DST GR32, R32
Supply voltage [V] AC: 24, null: 24.00, Measuring range [°C]: -40 - 80, Electrical connection size: 6 pin
DST G54B, R454B
Supply voltage [V] AC: 24, null: 24.00, Measuring range [°C]: -40 - 80, Electrical connection size: 6 pin
Pressure transmitter, DST P92S, 0.00 bar - 60.00 bar, 0.00 psi - 870.00 psi
Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4
Pressure transmitter, DST P92S, 0.00 bar - 160.00 bar, 0.00 psi - 2320.00 psi
Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4
Pressure transmitter, DST P92S, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4