Scroll compressor, SY380A4CBE

SY380A4CBM

This product has been discontinued.

Refrigerants: R407C; R134a; R513A; R22, Segment usage: Air Conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product details

Gross weight 170.12 Kilogram
Net weight 164.9 Kilogram
Volume 0.1 Cubic meter
EAN 5702428660556

 

Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Brazed
Contain batteries No
Description SY380-4
Diameter [mm] 344 mm
Discharge connection height [mm] 654 mm
Discharge connection pipe size [in] 1 3/8 in
Discharge connection size [in] 1 3/8 in
Drawing number 8556093b
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Factory HP [bar] 33 bar
Factory LP [bar] 25 bar
Family SY
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 5.1 L
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE No
IP protection class IP54 (with cable gland)
Low Side TS Max 52 °C
Low Side TS Min -35 °C
Low Side Volume 35.3 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 340 V
Low value of voltage range at 60Hz [V] 414 V
LRA 300 A
Max pressure (PS) - high side 31.8 bar
Max pressure (PS) - low side 20 bar
MCC 79 A
Model number SY380A4CBE
Motor protection Electronic protection module, 110/240 V
Mounting torque [Nm] 40 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 8.4 L
Oil drain 1/4'' flare
Oil drain torque [Nm] 35 N-m
Oil equalization 1/2'' flare
Oil equalization torque [Nm] 66 N-m
Oil reference 320SZ
Packaging height [mm] 939 mm
Packaging length [mm] 1140 mm
Packaging weight [Kg] 647 kg
Packaging width [mm] 950 mm
Packing format Industrial pack
Packing quantity 4
Phase 3
Power connections Stud M5
Product Group Hermetic compressors
Product name SY
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 20 kg
Refrigerants R134a
R22
R407C
R513A
Reverse rotation protection Electronic module
RLA 56.4 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. a92ec178-0979-4d30-af46-57b56ac94204
SCIP dossier product name SY240-300/SZ240-300
Segment usage Air Conditioning
Shipped instructions Installation instructions
Shipped module Electronic protection module mounted in terminal box
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 196 mm
Suction connection material -
Suction connection pipe size [in] 2 1/8 in
Suction connection size [in] 2 1/8 in
Swept volume [cm3] 531.2 cm³
Technology Scroll
Test dif [bar] [Max] 24 bar
Test HP [bar] [Max] 27.9 bar
Test LP [bar] [Max] 20 bar
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 727 mm
Type SY380
UL evaluated Yes
Viscosity [cP] 68 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.41 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality