Heating Cables, DEVIsnow™ 30T, 30 W/m, 85.00 m, Supply voltage [V] AC: 230
89846024
Cable type: Twin conductor, Heating principle: Serial resistive
Cable type: Twin conductor, Heating principle: Serial resistive
Gross weight | 5.333 Kilogram |
Net weight | 5.28 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466150238 |
Gross weight | 5.333 Kilogram |
Net weight | 5.28 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466150238 |
Application |
Sport fields Cold store Roof frost protection Ground ice and snow melting Vineyard frost protection |
Approval |
CE EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 7 mm |
Cable length [m] | 85 m |
Cable on drum | No |
Cable output [W/m] | 30 W/m |
Cable resistance [Ohm] | 21.9 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Cut to length | No |
Deformation strength [N] |
|
Description | DEVIsnow 30T 85m 2420W 230V |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 2420 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 380 mm |
Package height [mm] | 120 mm |
Package width [mm] | 380 mm |
Product Group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances 0.1 | No |
Supply voltage [V] AC | 230 V |
Type | DEVIsnow™ 30T |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application |
Sport fields Cold store Roof frost protection Ground ice and snow melting Vineyard frost protection |
Approval |
CE EAC |
Bending diameter [mm] [Min] | 50 mm |
Cable diameter [mm] | 7 mm |
Cable length [m] | 85 m |
Cable on drum | No |
Cable output [W/m] | 30 W/m |
Cable resistance [Ohm] | 21.9 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | FEP |
Cut to length | No |
Deformation strength [N] |
|
Description | DEVIsnow 30T 85m 2420W 230V |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Filler material | PEX |
Flame retardant | Yes |
Heating output [W] | 2420 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 380 mm |
Package height [mm] | 120 mm |
Package width [mm] | 380 mm |
Product Group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances 0.1 | No |
Supply voltage [V] AC | 230 V |
Type | DEVIsnow™ 30T |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |