Heating Mats, DEVIdry™, 55 W/m², 2.00 m², Supply voltage [V] AC: 230
89300002
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 2.00
Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 2.00
Gross weight | 3.353 Kilogram |
Net weight | 3.32 Kilogram |
Volume | 34.02 Liter |
EAN | 5703466177822 |
Gross weight | 3.353 Kilogram |
Net weight | 3.32 Kilogram |
Volume | 34.02 Liter |
EAN | 5703466177822 |
Application | Floor heating |
Approval | CE |
Cable resistance [Ohm] | 687 |
Cable type | Single conductor |
Certification company | CE |
China RoHS compliance | Out of scope |
Cold lead | No |
Coverage area [m²] | 2 m² |
Current [A] [Max] | 10 A |
Cut to length | No |
Description | DEVIdry 55 2m² 77W 230V |
EEE category |
5 small equipment (any external dimension |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating output [W] | 77 W |
Heating principle | Serial resistive |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insulation material | PP-Foam |
Mat length [m] | 2 m |
Mat output [W/m²] | 55 W/m² |
Mat width [m] | 1 m |
Package depth [mm] | 1050 mm |
Package height [mm] | 180 mm |
Package width [mm] | 180 mm |
Product description | DEVIdry™ 55 |
Product Group | Heating Mats |
REACH Candidate List substances 0.1 | No |
Set accessories | No |
Sound reduction [dB] | 17 dB |
Supply voltage [V] AC | 230 V |
Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
Thickness [mm] | 8 mm |
Type | DEVIdry™ |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Width [mm] | 1000 mm |
Application | Floor heating |
Approval | CE |
Cable resistance [Ohm] | 687 |
Cable type | Single conductor |
Certification company | CE |
China RoHS compliance | Out of scope |
Cold lead | No |
Coverage area [m²] | 2 m² |
Current [A] [Max] | 10 A |
Cut to length | No |
Description | DEVIdry 55 2m² 77W 230V |
EEE category |
5 small equipment (any external dimension |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating output [W] | 77 W |
Heating principle | Serial resistive |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insulation material | PP-Foam |
Mat length [m] | 2 m |
Mat output [W/m²] | 55 W/m² |
Mat width [m] | 1 m |
Package depth [mm] | 1050 mm |
Package height [mm] | 180 mm |
Package width [mm] | 180 mm |
Product description | DEVIdry™ 55 |
Product Group | Heating Mats |
REACH Candidate List substances 0.1 | No |
Set accessories | No |
Sound reduction [dB] | 17 dB |
Supply voltage [V] AC | 230 V |
Thermal resistance [W/m²K] | 8 Btu/h-ft²Â°F |
Thickness [mm] | 8 mm |
Type | DEVIdry™ |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Width [mm] | 1000 mm |