Heating Mats, DEVIsnow™ 300T, 300 W/m², 1.40 m², Supply voltage [V] AC: 230

83902039

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 1.80

Product details

Gross weight 2.29 Kilogram
Net weight 2.267 Kilogram
Volume 15.75 Liter
EAN 5703466187340

 

Application Ground ice and snow melting
Roof frost protection
Approval CE
EAC
Cable diameter [mm] 7 mm
Cable resistance [Ohm] 129
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 10 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation FEP
Coverage area [m²] 1.4 m²
Deformation strength [N] 1500 N
Description DEVIsnow 300T 410W 230V 0.75x1.8m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Filler material PEX
Flame retardant Yes
Heating output [W] 410 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 1.8 m
Mat output [W/m²] 300 W/m²
Mat width [m] 0.8 m
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Black
Package depth [mm] 700 mm
Package height [mm] 170 mm
Package width [mm] 170 mm
Product description DEVIsnow™ 300T
Product Group Heating Mats
Pulling strength [N] 300 N
REACH Candidate List substances 0.1 No
Set accessories No
Supply voltage [V] AC 230 V
Thickness [mm] 7 mm
Type DEVIsnow™ 300T
UK RoHS compliance Yes
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected Yes
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality