Substations, DSP MOD, Heating controller name: ECL310

200B0052

DSC2-MOD@-IB032-032-0000-MD-GB-PN16-0026, 26 kW, ECL310, 16bar, 50°C

Product details

Allowed temperature [˚C] [Min] 2 °C
Application type Indirect Heating
Approval CE
Approval standard CE
Category name Indirect heating substations
CE evaluated Yes
Cover material Without
Cover option No
Depth without cover [mm] 835 mm
Description DSC2-MOD@-IB032-032-0000-MD-GB-PN16-0026, 26 kW, ECL310, 16bar, 50°C
Design standing
DH pipe size DN32
Differential pressure primary [bar] [Max] 12 bar
Fitting piece heatmeter
Flow primary [m3/h] [Max] 3.78 m³/h
Flow secondary [m3/h] [Max] 3.78 m³/h
HE pipe size DN32
Heating control type Electronic
Heating controller name ECL310
Height without cover [mm] 1600 mm
HEX heating alloy 1.4404
HEX heating brazing material Copper
HEX heating type Brazed
Manufacturer's name Danfoss
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 16 bar
Pressure primary [bar] [Max] 16 bar
Pressure secondary [bar] [Max] 10 bar
Product Group Substations
Sensor type heatmeter pocket 6mm
Supply temperature construction [˚C] 50 °C
Supply voltage [V] AC 230 V
Type DSP MOD
Width without cover [mm] 2020 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality