Accessories, Dry Mount Elements

19911009

DEVIdry Pro Supply cord 3m

Product details

Gross weight 0.227 Kilogram
Net weight 0.225 Kilogram
Volume 2.56 Liter
EAN 5703466197301

 

Application Floor heating
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Yes
Description DEVIdry Pro Supply cord 3m
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 320 mm
Package height [mm] 20 mm
Package width [mm] 400 mm
Product description Devidry™ Pro Supply cord
Product Group Accessories
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Type Dry Mount Elements
UK RoHS compliance Yes
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIdry™
DEVIdry™ Kit
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality