Energy meters, For product type: SonoMeter 30, Accessories for energy meters, calculators and flow sensors
187F3114
Type: Accessories
Type: Accessories
Gross weight | 0.162 Kg |
Net weight | 0.16 Kg |
Volume | 0.865 Liter |
EAN | 5702428967129 |
Gross weight | 0.162 Kg |
Net weight | 0.16 Kg |
Volume | 0.865 Liter |
EAN | 5702428967129 |
China RoHS compliance | Out of scope |
Description | Accessories for energy meters, calculators and flow sensors |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 30 |
In scope of WEEE | Yes |
Product Group | Energy meters |
REACH Candidate List substances 0.1 | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Description | Accessories for energy meters, calculators and flow sensors |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 30 |
In scope of WEEE | Yes |
Product Group | Energy meters |
REACH Candidate List substances 0.1 | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |