Anti drip water mist nozzle
180Z1951
Flow [gpm]: 0.072, Flow [l/min]: 0.27, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC
Flow [gpm]: 0.072, Flow [l/min]: 0.27, Operating pressure [barg] [Max]: 70, Operating pressure [psig] [Max]: 1000, Nozzle/house material: AISI 303, Nozzle thread: 12/24 UNC
Gross weight | 10 Gram |
Net weight | 9 Gram |
Volume | 0.025 Liter |
EAN | 5715162679104 |
Gross weight | 10 Gram |
Net weight | 9 Gram |
Volume | 0.025 Liter |
EAN | 5715162679104 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Water mist nozzles with anti-drip |
Flow [gph] | 4.32 gal/h |
Flow [gpm] | 0.072 gal/min |
Flow [l/h] | 16.4 L/h |
Flow [l/min] | 0.27 l/min |
Nozzle thread | 12/24 UNC |
Nozzle/house material | AISI 303 |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1000 psig |
Orifice size [in] | 0.031 in |
Orifice size [mm] | 0.8 mm |
Product description | Nozzles |
Product Group | Accessories |
REACH Candidate List substances 0.1 | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Anti drip water mist nozzle |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Water mist nozzles with anti-drip |
Flow [gph] | 4.32 gal/h |
Flow [gpm] | 0.072 gal/min |
Flow [l/h] | 16.4 L/h |
Flow [l/min] | 0.27 l/min |
Nozzle thread | 12/24 UNC |
Nozzle/house material | AISI 303 |
Operating pressure [barg] [Max] | 70 barg |
Operating pressure [psig] [Max] | 1000 psig |
Orifice size [in] | 0.031 in |
Orifice size [mm] | 0.8 mm |
Product description | Nozzles |
Product Group | Accessories |
REACH Candidate List substances 0.1 | No |
Spray angle | 60º |
Type | Nozzle |
Type designation | Anti drip water mist nozzle |
UL evaluated | Out of scope |