Hose

180Z1008

Operating pressure [barg] [Max]: 120, 1.78 mm, 2.5 in Vic.

Product details

Gross weight 10 Kilogram
Net weight 9.95 Kilogram
Volume 31.265 Liter
EAN 5715162714867

 

Bending radius [in] 24.8 in, max. 180°
Bending radius [mm] 630 mm, max. 180°
CE evaluated Out of scope
Contain batteries No
Description High-pressure hose 2 1/2" with victaulic connections
Hose length [in] 70 in
Hose length [m] 1.78 mm
Hose type ISO 1436 2SN
Inner diameter [in] 2 in
Inner diameter [mm] 50 mm
Operating pressure [barg] [Max] 120 barg
Operating pressure [psig] [Max] 1740 psig
Pipe connection 2.5 in Vic.
Pipe connection material Super duplex EN 1.4410
Product description Hoses and connectors
Product Group Accessories
REACH Candidate List substances 0.1 No
To be used for APP 30-46
Type Hose
Type designation Hose
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality