Solenoid operated valves, VDH 2 E NO

180L0019

Flow [gpm] [Max]: 0.5, Flow [l/min] [Max]: 2, Operating pressure [barg] [Max]: 90, Operating pressure [psig] [Max]: 1300, Connection standard: BSP, Inlet connection size [in]: 1/4 in, Outlet connection size [in]: 1/4 in

Product details

Gross weight 0.499 Kilogram
Net weight 0.496 Kilogram
Volume 0.251 Liter
EAN 5715162676325

 

Actuator size [mm] 13.5 mm
Application Hydraulic
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 200 ms
Closing Time [ms] [Min] 100 ms
Connection standard BSP
Connection type Thread
Contain batteries No
Description VDH 2E 1/4 NO 1,4 BSP
Direction Straightway
Flow [gpm] [Max] 0.5 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 2 l/min
Flow [l/min] [Min] 0 l/min
Function NO
Inlet connection size [in] 1/4 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Number of ways 2/2
Opening time [ms] [Max] 200 ms
Opening time [ms] [Min] 100 ms
Operating pressure [barg] [Max] 90 barg
Operating pressure [barg] [Min] 0 barg
Operating pressure [psig] [Max] 1300 psig
Operating pressure [psig] [Min] 0 psig
Operation DIRECT
Outlet connection size [in] 1/4 in
Parts Program name VDH
Product description Solenoid operated valves
Product Group Valve
REACH Candidate List substances 0.1 No
Seal Material FKM
Serviceable Yes
Type VDH 2/2
Type designation VDH 2 E NO

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality