Solenoid operated valves, VDH 2 E NC

180L0018

Flow [gpm] [Max]: 0.5, Flow [l/min] [Max]: 2, Operating pressure [barg] [Max]: 100, Operating pressure [psig] [Max]: 1450, Connection standard: BSP, Inlet connection size [in]: 1/4 in, Outlet connection size [in]: 1/4 in

Product details

Gross weight 0.534 Kilogram
Net weight 0.516 Kilogram
Volume 0.653 Liter
EAN 5715162673645

 

Actuator size [mm] 13.5 mm
Application Hydraulic
Body material AISI 304
China RoHS compliance Out of scope
Closing Time [ms] [Max] 200 ms
Closing Time [ms] [Min] 100 ms
Connection standard BSP
Connection type Thread
Contain batteries No
Description VDH 2E 1/4 NC 1,4 BSP
Direction Straightway
Flow [gpm] [Max] 0.5 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 2 l/min
Flow [l/min] [Min] 0 l/min
Function NC
Inlet connection size [in] 1/4 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Number of ways 2/2
Opening time [ms] [Max] 200 ms
Opening time [ms] [Min] 100 ms
Operating pressure [barg] [Max] 100 barg
Operating pressure [barg] [Min] 0 barg
Operating pressure [psig] [Max] 1450 psig
Operating pressure [psig] [Min] 0 psig
Operation DIRECT
Outlet connection size [in] 1/4 in
Parts Program name VDH
Product description Solenoid operated valves
Product Group Valve
REACH Candidate List substances 0.1 No
Seal Material FKM
Serviceable Yes
Type VDH 2/2
Type designation VDH 2 E NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality