APP pumps
180B3144
Flow [gpm] [Max]: 4.550, Flow [l/min] [Max]: 49.45, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
Flow [gpm] [Max]: 4.550, Flow [l/min] [Max]: 49.45, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
Gross weight | 9.135 Kilogram |
Net weight | 8.71 Kilogram |
Volume | 5.968 Liter |
EAN | 5702428756822 |
Gross weight | 9.135 Kilogram |
Net weight | 8.71 Kilogram |
Volume | 5.968 Liter |
EAN | 5702428756822 |
ATEX compliance | Ex II 2G cb T6 / Ex II 3G c T6 |
Description | Pump for sea- or brackish water |
Flow [gpm] [Max] | 4.55 gal/min |
Flow [l/min] [Max] | 49.45 l/min |
Flow [m³/h] [Max] | 0.86 m³/h |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Product description | APP pumps |
Product Group | Pump |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 700 rpm |
Type | APP 1.5-3.5 |
Type designation | APP 1,8 Ex |
ATEX compliance | Ex II 2G cb T6 / Ex II 3G c T6 |
Description | Pump for sea- or brackish water |
Flow [gpm] [Max] | 4.55 gal/min |
Flow [l/min] [Max] | 49.45 l/min |
Flow [m³/h] [Max] | 0.86 m³/h |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Product description | APP pumps |
Product Group | Pump |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 700 rpm |
Type | APP 1.5-3.5 |
Type designation | APP 1,8 Ex |