Product details

Gross weight 1.678 kg
Net weight 1.205 kg
Volume 26.435 dm3
EAN 5710107606306

Connections

Connections Busbar input

SPARE PARTS FC 100 SERIES

Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 200 SERIES

Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P710) 710 KW / 1000 HP
(P630) 630 KW / 900 HP
RFI Hardware (H) H-type

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(7) Fuse
DrivePro category Spare Part
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P630) 630 KW / 900 HP
(P560) 560 KW / 750 HP
RFI Hardware (H) H-type

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(7) Fuse
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 710 KW / 1000 HP
630 KW / 900 HP
Spare part - RFI Hardware (H) H-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality