FIA 250; FIA 65; FIA 125; FIA 200; FIA 300; FIA 80; FIA 100; FIA 50
148H3462
Used for product: FIA 250; FIA 65; FIA 125; FIA 200; FIA 300; FIA 80; FIA 100; FIA 50, Packing format: Multi pack, Quantity per packing format: 70
Used for product: FIA 250; FIA 65; FIA 125; FIA 200; FIA 300; FIA 80; FIA 100; FIA 50, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.082 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.077 Liter |
EAN | 5702428818001 |
Gross weight | 0.082 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.077 Liter |
EAN | 5702428818001 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Spare parts, discont. products |
Product Name Description | Thermostat |
Quantity per packing format | 70 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Type designation | Air purging screw + gasket |
Used for product |
FIA 100 FIA 125 FIA 200 FIA 250 FIA 300 FIA 50 FIA 65 FIA 80 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Spare parts, discont. products |
Product Name Description | Thermostat |
Quantity per packing format | 70 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Type designation | Air purging screw + gasket |
Used for product |
FIA 100 FIA 125 FIA 200 FIA 250 FIA 300 FIA 50 FIA 65 FIA 80 |