Pressure control valve, KDC 065 A 2
148G3831
Inlet connection size [mm]: 65.0, Max. Working Pressure [bar]: 40.0
Inlet connection size [mm]: 65.0, Max. Working Pressure [bar]: 40.0
Gross weight | 5.821 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 5.899 Liter |
EAN | 5702428883825 |
Gross weight | 5.821 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 5.899 Liter |
EAN | 5702428883825 |
Approval |
CE LLC CDC EURO-TYSK UKCA |
Category | II |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Cv Fully open [gal/min] | 90 gal/min |
Differential pressure [bar] | 2 bar |
Differential pressure [psi] | 29 psi |
Direction | Angleway |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 65 mm |
Kv Fully open [m3/h] | 78 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
Product description | MULTIFUNCTION COMPRESSOR VALVE |
Product Group | Press. and temp. regul. valves |
Product Name Description | Pressure control valve |
Quantity per packing format | 1 pc |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -58 °F |
Type | KDC 065 A 2 |
Approval |
CE LLC CDC EURO-TYSK UKCA |
Category | II |
Connection size [in] | 2 1/2 in |
Connection size [mm] | 65 mm |
Connection standard | ASME B 36.10M SCHEDULE 40 |
Connection type | Butt weld |
Cv Fully open [gal/min] | 90 gal/min |
Differential pressure [bar] | 2 bar |
Differential pressure [psi] | 29 psi |
Direction | Angleway |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [mm] | 65 mm |
Kv Fully open [m3/h] | 78 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Single pack |
Product description | MULTIFUNCTION COMPRESSOR VALVE |
Product Group | Press. and temp. regul. valves |
Product Name Description | Pressure control valve |
Quantity per packing format | 1 pc |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Temperature range [°C] [Max] | 150 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 302 °F |
Temperature range [°F] [Min] | -58 °F |
Type | KDC 065 A 2 |