Pressure control valve, KDC 100 D 3

148G3715

Max. Working Pressure [bar]: 40.0

Product details

Gross weight 18.742 Kilogram
Net weight 18.741 Kilogram
Volume 20.671 Liter
EAN 5702428345910

 

Approval CE
UKCA
Category II
Connection size [in] 4 in
Connection size [mm] 100 mm
Connection standard EN 10220
Connection type Butt weld
Cv Fully open [gal/min] 90 gal/min
Differential pressure [bar] 3 bar
Differential pressure [psi] 43.5 psi
Direction Angleway
Fluid Group 1
In scope of WEEE and contain batteries No
Kv Fully open [m3/h] 78 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Product description MULTIFUNCTION COMPRESSOR VALVE
Product Group Press. and temp. regul. valves
Product Name Description Pressure control valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -58 °F
Type KDC 100 D 3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality