Safety relief valve, SFA 10, G, 21 bar

148F4221

Pressure setting [bar]: 21, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

Product details

Gross weight 1.134 Kilogram
Net weight 1.041 Kilogram
Volume 1.333 Liter
EAN 5714279707618

 

Approval EAC
Approval standard ISO 4126-1
Category IV
Certified Coef of Disc 0.85 kg
China RoHS compliance Out of scope
Connection size [in] 3/8 in
Connection size [mm] 10 mm
Connection standard ISO 228-1
Connection type G
Contain batteries No
Direction Angleway
Equipment Cap
EU RoHS compliance Out of scope
Flow area [in2] 0.056 in²
Flow area [mm2] 36.3 mm²
Flow diameter [in] 0.268 in
Flow diameter [mm] 6.8 mm
Fluid Group 1
Inlet connection size [in] 1/2 in
Inlet connection size [mm] 10 mm
Lift [mm] 2.3 mm
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Outlet connection size [in] 3/4 in
Outlet connection size [mm] 15 mm
Packing format Single pack
Pressure certificate Danfoss certificate included
Pressure setting [bar] 21 bar
Pressure setting [psig] 305 psig
Product Group Safety relief valves
Product name Safety relief valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R717
R744
R134a
R404A
R407A
R407B
R407C
R407F
R410A
R421A
R507A
R1234yf
R1234ze(E)
R125
R152a
R170
R22
R227ea
R236fa
R245fa
R290
R32
R401A
R402A
R407H
R409A
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R452C
R454A
R454B
R454C
R455A
R463A
R502
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
Surface coating Zn (TLP)
Temperature range [°C] [Max] 100 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 212 °F
Temperature range [°F] [Min] -58 °F
Type SFA 10

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality