Safety relief valve, SFA 15-50, G, 14 bar
148F4004
Pressure setting [bar]: 14, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included
Pressure setting [bar]: 14, Connection type: G, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1, Pressure certificate: Danfoss certificate included
Gross weight | 1.955 Kilogram |
Net weight | 1.926 Kilogram |
Volume | 1.295 Liter |
EAN | 5702428945172 |
Gross weight | 1.955 Kilogram |
Net weight | 1.926 Kilogram |
Volume | 1.295 Liter |
EAN | 5702428945172 |
Approval |
CE EAC TS UKCA |
Category | IV |
Certified Coef of Disc | 0.39 kg |
China RoHS compliance | Out of scope |
Comments | 0 |
Connection Internal/External | External |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.206 in² |
Flow area [mm2] | 133 mm² |
Flow diameter [in] | 0.512 in |
Flow diameter [mm] | 13 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 |
Lift [mm] | 1.9 mm |
Nominal diameter |
DN |
Outlet connection size [in] | 1 |
Packing format | Single pack |
Pressure certificate | Danfoss certificate included |
Pressure setting [bar] | 14 bar |
Pressure setting [psig] | 203 psig |
Product description | Safety relief valve |
Product Group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R170 R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Temperature range [°C] [Max] | 100 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 212 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SFA 15-50 |
UK RoHS compliance | Out of scope |
Approval |
CE EAC TS UKCA |
Category | IV |
Certified Coef of Disc | 0.39 kg |
China RoHS compliance | Out of scope |
Comments | 0 |
Connection Internal/External | External |
Connection size [in] | 1/2 in |
Connection size [mm] | 15 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.206 in² |
Flow area [mm2] | 133 mm² |
Flow diameter [in] | 0.512 in |
Flow diameter [mm] | 13 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 3/4 |
Lift [mm] | 1.9 mm |
Nominal diameter |
DN |
Outlet connection size [in] | 1 |
Packing format | Single pack |
Pressure certificate | Danfoss certificate included |
Pressure setting [bar] | 14 bar |
Pressure setting [psig] | 203 psig |
Product description | Safety relief valve |
Product Group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances 0.1 | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R600 R600a R717 R744 R507A R1234yf R1234ze(E) R125 R152a R170 R227ea R236fa R245fa R290 R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
Temperature range [°C] [Max] | 100 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 212 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SFA 15-50 |
UK RoHS compliance | Out of scope |