Strainers, FIA SS 50

148B7011

Connection material: Stainless steel, Inlet connection type: Socket weld, Max. Working Pressure [bar]: 52.0

Product details

Gross weight 3.85 Kg
Net weight 3.45 Kg
Volume 6.036 Liter
EAN 5715162460665

 

Approval CE
UKCA
Brand SVL Flexline
Category II
Colour Paint Reddish brown
Connection material Stainless steel
Connection standard ASME B 16.11
Cv value [gal/min] 100 plain 154.54 gal/min
Cv value [gal/min] 100 pleated 202.09 gal/min
Cv value [gal/min] 150 plain 151.9 gal/min
Cv value [gal/min] 38 plain 169.07 gal/min
Cv value [gal/min] 38 pleated 221.02 gal/min
Cv value [gal/min] 72 plain 160.26 gal/min
Cv value [gal/min] 72 pleated 209.58 gal/min
Direction Straightway
Equipment Cover
Flow direction indicator Embossed 1-way arrow
Fluid Group I
In scope of WEEE and contain batteries No
Inlet connection size [in] 2 in
Inlet connection size [mm] 50 mm
Inlet connection type Socket weld
Kv value [m3/h] µ100 plain 34.5 m³/h
Kv value [m3/h] µ150 plain 35.1 m³/h
Kv value [m3/h] µ150 pleated 45.9 m³/h
Kv value [m3/h] µ250 plain 36.4 m³/h
Kv value [m3/h] µ250 pleated 47.6 m³/h
Kv value [m3/h] µ500 plain 38.4 m³/h
Kv value [m3/h] µ500 pleated 50.2 m³/h
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Outlet connection size [in] 2 in
Outlet connection size [mm] 50 mm
Outlet connection type Socket weld
Packing format Single pack
Parts Program name FIA
Product accessories SVL Flexline accessories
Product description Filter housing
Product Group Strainers
Product Name Description Strainer housing
Quantity per packing format 1 pc
Refrigerants R113
R114
R1150
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R245fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R413A
R417A
R421A
R422A
R422D
R427A
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R503
R507A
R508B
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R717
R744
RE170
Serviceable SVL Flexline spare parts
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -76 °F
Type FIA SS 50
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality