DUT-0012-6-0 Du/dt 12A 690V IP00

141F6832

DUT-0012-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 70 W
Degree of protection: IP00
Dimensions H x W x D: 155 x 120 x 103 mm
Weight: 2,4 kg

Product details

Gross weight 2.6 kg
Net weight 2.6 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality