Add Warranty
Product has been added to the cart
141F1138 has been added to the cart
Please choose a warranty from the list below to apply it to your drive. Remember, you can only select one warranty, and if you have multiple drives, the same warranty will be attached to each drive. Please note that you will not be able to change the quantity of your drives after attaching the warranty.
We are currently loading the warranties for you. It won't take long!
You can either try again later or reach out to our Customer Service team for further assistance.
Delete list
Delete products
Rename list
Create new list
Copy Products
Extend expiry date
Edit comment
Add comment
UL listed Du/dt 1200A 690V IP00 UL
- Photos :
- Drawing :
- Videos :
141F1138
DUT-1200-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 1200 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 980 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 420 x 325 mm
Weight: 151 kg