Heating Cables, DEVIflex™ 18T, 18 W/m, 1.00 m, Supply voltage [V] AC: 230
140F9999
Cable type: Twin conductor, Heating principle: Serial resistive
Cable type: Twin conductor, Heating principle: Serial resistive
Gross weight | 1.001 Kg |
Net weight | 1.001 Kg |
Volume | 0.001 Liter |
EAN | 5703466212844 |
Gross weight | 1.001 Kg |
Net weight | 1.001 Kg |
Volume | 0.001 Liter |
EAN | 5703466212844 |
Application |
Floor heating Cold store Pipe / tank frost protection Sport fields |
Cable length [m] | 1 m |
Cable output [W/m] | 18 W/m |
Cable type | Twin conductor |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Product Group | Heating Cables |
Product version | Drum |
REACH Candidate List substances 0.1 | No |
Supply voltage [V] AC | 230 V |
Type | DEVIflex™ 18T |
Application |
Floor heating Cold store Pipe / tank frost protection Sport fields |
Cable length [m] | 1 m |
Cable output [W/m] | 18 W/m |
Cable type | Twin conductor |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Product Group | Heating Cables |
Product version | Drum |
REACH Candidate List substances 0.1 | No |
Supply voltage [V] AC | 230 V |
Type | DEVIflex™ 18T |