Heating Mats, DEVImat™ 200T, 200 W/m², 1.00 m², Supply voltage [V] AC: 230
140F9987
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1.00
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1.00
Gross weight | 0.361 Kg |
Net weight | 0.357 Kg |
Volume | 0.001 Liter |
EAN | 5703466212875 |
Gross weight | 0.361 Kg |
Net weight | 0.357 Kg |
Volume | 0.001 Liter |
EAN | 5703466212875 |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 3 mm |
Cable on drum | No |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
China RoHS compliance | Out of scope |
Conductor insulation | FEP |
Coverage area [m²] | 1 m² |
Deformation strength [N] | 600 N |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Mat length [m] | 1 m |
Mat output [W/m²] | 200 W/m² |
Mat width [m] | 0.5 m |
Non operating temperature [°C] [Max] | 120 °C |
Operating temperature [°C] [max] | 115 °C |
Outer sheath | PVDF |
Outer sheath colour | Red |
Product Group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances 0.1 | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3 mm |
Type | DEVImat™ 200T |
UK RoHS compliance | Yes |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 3 mm |
Cable on drum | No |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
China RoHS compliance | Out of scope |
Conductor insulation | FEP |
Coverage area [m²] | 1 m² |
Deformation strength [N] | 600 N |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Mat length [m] | 1 m |
Mat output [W/m²] | 200 W/m² |
Mat width [m] | 0.5 m |
Non operating temperature [°C] [Max] | 120 °C |
Operating temperature [°C] [max] | 115 °C |
Outer sheath | PVDF |
Outer sheath colour | Red |
Product Group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances 0.1 | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3 mm |
Type | DEVImat™ 200T |
UK RoHS compliance | Yes |
UV Protected | No |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |