Heating Cables, DEVIflex™ 18T, 18 W/m, 12.80 m, Supply voltage [V] AC: 230
140F1400
Cable type: Twin conductor, Heating principle: Serial resistive
Cable type: Twin conductor, Heating principle: Serial resistive
Gross weight | 1.275 Kg |
Net weight | 0.974 Kg |
Volume | 8.046 Liter |
EAN | 5703466226278 |
Gross weight | 1.275 Kg |
Net weight | 0.974 Kg |
Volume | 8.046 Liter |
EAN | 5703466226278 |
Application |
Pipe / tank frost protection Floor heating Cold store Sport fields |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 42 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 12.8 m |
Cable on drum | No |
Cable output [W/m] | 18 W/m |
Cable resistance [Ohm] | 230.4 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] |
|
Description | DEVIflex 18T 230W 230V 12.8m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 230 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 54 mm |
Package width [mm] | 386 mm |
Product Group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances 0.1 | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Type | DEVIflex™ 18T |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application |
Pipe / tank frost protection Floor heating Cold store Sport fields |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 42 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 12.8 m |
Cable on drum | No |
Cable output [W/m] | 18 W/m |
Cable resistance [Ohm] | 230.4 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Certification company |
Intertek Semko UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] |
|
Description | DEVIflex 18T 230W 230V 12.8m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 230 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 54 mm |
Package width [mm] | 386 mm |
Product Group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances 0.1 | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Type | DEVIflex™ 18T |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |