Heating Cables, DEVIbasic™ 20S, 20 W/m, 192.00 m, Supply voltage [V] AC: 230
140F0227
Cable type: Single conductor, Heating principle: Serial resistive
Cable type: Single conductor, Heating principle: Serial resistive
Gross weight | 9.32 Kg |
Net weight | 9.227 Kg |
Volume | 30.842 Liter |
EAN | 5703466202401 |
Gross weight | 9.32 Kg |
Net weight | 9.227 Kg |
Volume | 30.842 Liter |
EAN | 5703466202401 |
Application |
Sport fields Floor heating Cold store |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 35 mm |
Cable diameter [mm] | 5.5 mm |
Cable length [m] | 192 m |
Cable on drum | No |
Cable output [W/m] | 20 W/m |
Cable resistance [Ohm] | 13.7 |
Cable screen | Copper braid |
Cable type | Single conductor |
Certification company |
NEMKO UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 3 m |
Cold lead quantity | 2 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DSWA |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] | 600 N |
Description | DEVIbasic 20S 192M 3855W 230V |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 3855 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 207 mm |
Package width [mm] | 386 mm |
Product Group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances 0.1 | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIbasic™ 20S |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application |
Sport fields Floor heating Cold store |
Approval |
CE UkrTEST EAC |
Bending diameter [mm] [Min] | 35 mm |
Cable diameter [mm] | 5.5 mm |
Cable length [m] | 192 m |
Cable on drum | No |
Cable output [W/m] | 20 W/m |
Cable resistance [Ohm] | 13.7 |
Cable screen | Copper braid |
Cable type | Single conductor |
Certification company |
NEMKO UkrTEST |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 3 m |
Cold lead quantity | 2 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DSWA |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] | 600 N |
Description | DEVIbasic 20S 192M 3855W 230V |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 3855 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 60 °C |
Outer sheath | PVC |
Outer sheath colour | Red |
Package depth [mm] | 386 mm |
Package height [mm] | 207 mm |
Package width [mm] | 386 mm |
Product Group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances 0.1 | No |
Screen braided coverage [%] [Min] | 70 % |
Supply voltage [V] AC | 230 V |
Type | DEVIbasic™ 20S |
UK RoHS compliance | Yes |
UNSPSC CODE | 26121601 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |