MCD60654BT7S3X00CV1

136Z4341

MCD60654BT7S3X00CV1
VLT® Soft Starter MCD 600
With Int. Bypass Contactor
654 A, Three phase 380-690 V AC
Frame size 3, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60654BT7S3X00CV1

Product details

Gross weight 51 kg
Net weight 51 kg
Volume 204.92 l
EAN 5714853233199

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0654 654 A
Bypass B With Int. Bypass Contactor
Phase T Three phase
Mains Voltage 7 Three phase 380-690 V AC
Enclosure S3 Frame size 3
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60654BT7S3X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60654BT7S3X00CV1
Calculated Gross Weight [kg] 61
Calculated Net Weight [kg] 51
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality