VA20CP-3L-0005-4-CP+BM25-000000406

135N7496

This product has been discontinued.

VACON0020-3L-0005-4-CP
VACON® 20CP
4,3 AMP,
,
,
Other options according to Model code

Model code: VACON0020-3L-0005-4-CP

Product details

Gross weight 3 kg
Net weight 1.2 kg
Volume 0.528 hl
EAN 5710108868352

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -3L -3L
Current Description 4,3 AMP
Segment -CP -CP
Typecode Part 1 VA20CP-3L-0005-4-CP+BM25
Typecode Part 2 -000000406
Modelcode01 VACON0020-3L-0005-4-CP
Calculated Net Weight [kg] 2
Calculated Gross Weight [kg] 2.1
Dimensions WxHxD [mm] 133X164X80
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality