VA20CP-3L-0004-4-CP+BM25-000001885

135N0828

VACON0020-3L-0004-4-CP+GSCB

VACON0020-3L-0004-4-CP+GSCB
VACON® 20CP
3,3 AMP,
,
,
Other options according to Model code

Model code: VACON0020-3L-0004-4-CP+GSCB

Product details

Gross weight 3 kg
Net weight 1.2 kg
Volume 2.983 dm3
EAN 5710108868963

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -3L -3L
Current Description 3,3 AMP
Segment -CP -CP
Typecode Part 1 VA20CP-3L-0004-4-CP+BM25
Typecode Part 2 -000001885
Modelcode01 VACON0020-3L-0004-4-CP
Modelcode04 +GSCB
Calculated Net Weight [kg] 2
Calculated Gross Weight [kg] 2.3
Dimensions WxHxD [mm] 133X164X80
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality