Product details

Gross weight 61.13 g
Net weight 17 g
Volume 0.939 l
EAN 5715253368658

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2
(H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2
(H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter RFI C2
(H4) RFI class A1 (C2)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality