ip21 nema 1 kit for ahf x2 enclosure

130B3275

Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X2
Physical dimensions (HxWxD): 436x 232 x 248 mm
Lower cover (HxWxD): 180 x 232 x 190 mm
Weight: 1.5kg

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 8.5 kg
Net weight 8.5 kg
Volume 0 l
EAN 5710107952069

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality