Manifold kit, Tandem kit
120Z0407
Rigid grommets and washers for tandem/racks assembly Set for eight compressors
Rigid grommets and washers for tandem/racks assembly Set for eight compressors
Gross weight | 1.66 Kilogram |
Net weight | 1.57 Kilogram |
Volume | 3.463 Liter |
EAN | 5702424677596 |
Gross weight | 1.66 Kilogram |
Net weight | 1.57 Kilogram |
Volume | 3.463 Liter |
EAN | 5702424677596 |
Brand technique | Compressors Accessories |
Description | Rigid grommets and washers for tandem/racks assembly Set for eight compressors |
Family | Manifold kit |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Compressors Accessories |
Product Name Description | Manifold kit |
REACH Candidate List substances 0.1 | No |
Type | Tandem kit |
Usage | MLM, MLZ |
Brand technique | Compressors Accessories |
Description | Rigid grommets and washers for tandem/racks assembly Set for eight compressors |
Family | Manifold kit |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Compressors Accessories |
Product Name Description | Manifold kit |
REACH Candidate List substances 0.1 | No |
Type | Tandem kit |
Usage | MLM, MLZ |