Crankcase heater, Surface sump heater
120Z0360
Surface sump heater + bottom insulation, 56 W, 24 V, CE mark, UL
Surface sump heater + bottom insulation, 56 W, 24 V, CE mark, UL
Gross weight | 0.376 Kilogram |
Net weight | 0.358 Kilogram |
Volume | 11.746 Liter |
EAN | 5702428525732 |
Gross weight | 0.376 Kilogram |
Net weight | 0.358 Kilogram |
Volume | 11.746 Liter |
EAN | 5702428525732 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Surface sump heater + bottom insulation, 56 W, 24 V, CE mark, UL |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Crankcase heater |
REACH Candidate List substances 0.1 | No |
Type | Surface sump heater |
Usage |
PSH051.064.077 SH180-300 SM/SZ175.185 SY185 VSH170 VZH170 |
Approval |
UKCA CE UL |
Brand technique | Compressors Accessories |
Description | Surface sump heater + bottom insulation, 56 W, 24 V, CE mark, UL |
Family | Crankcase heater |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Crankcase heater |
REACH Candidate List substances 0.1 | No |
Type | Surface sump heater |
Usage |
PSH051.064.077 SH180-300 SM/SZ175.185 SY185 VSH170 VZH170 |