Manifold kit, Oil equalisation adapter
120Z0164
Oil equalisation adaptor. To connect 7/8” tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 7/8”, 2 gaskets.
Oil equalisation adaptor. To connect 7/8” tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 7/8”, 2 gaskets.
Gross weight | 0.38 Kilogram |
Net weight | 0.29 Kilogram |
Volume | 3.059 Liter |
EAN | 5702428980692 |
Gross weight | 0.38 Kilogram |
Net weight | 0.29 Kilogram |
Volume | 3.059 Liter |
EAN | 5702428980692 |
Brand technique | Compressors Accessories |
Description | Oil equalisation adaptor. To connect 7/8” tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 7/8”, 2 gaskets. |
Family | Manifold kit |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Compressors Accessories |
Product Name Description | Manifold kit |
REACH Candidate List substances 0.1 | No |
Type | Oil equalisation adapter |
Usage |
MLM, MLZ SM, SY, SZ, SH |
Brand technique | Compressors Accessories |
Description | Oil equalisation adaptor. To connect 7/8” tube on 22 mm oil sight glass connection. Includes 1 adaptor 22 mm to 7/8”, 2 gaskets. |
Family | Manifold kit |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 1 |
Product Group | Compressors Accessories |
Product Name Description | Manifold kit |
REACH Candidate List substances 0.1 | No |
Type | Oil equalisation adapter |
Usage |
MLM, MLZ SM, SY, SZ, SH |