Connector, Solder sleeve adapter set
120Z0129
Solder sleeve adaptor set (1-3/4" rotolock, 1-1/8" ODF), (1-1/4" rotolock, 7/8" ODF)
Solder sleeve adaptor set (1-3/4" rotolock, 1-1/8" ODF), (1-1/4" rotolock, 7/8" ODF)
Gross weight | 0.52 Kilogram |
Net weight | 0.42 Kilogram |
Volume | 0.421 Liter |
EAN | 5702424677909 |
Gross weight | 0.52 Kilogram |
Net weight | 0.42 Kilogram |
Volume | 0.421 Liter |
EAN | 5702424677909 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set (1-3/4" rotolock, 1-1/8" ODF), (1-1/4" rotolock, 7/8" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Connector |
REACH Candidate List substances 0.1 | No |
Type | Solder sleeve adapter set |
Usage |
HCJ090-120 HCM094-120 HCP094-120 MLZ/MLM058-066-076 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set (1-3/4" rotolock, 1-1/8" ODF), (1-1/4" rotolock, 7/8" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Connector |
REACH Candidate List substances 0.1 | No |
Type | Solder sleeve adapter set |
Usage |
HCJ090-120 HCM094-120 HCP094-120 MLZ/MLM058-066-076 |