Connector, Solder sleeve adapter set
120Z0128
Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1-1/4" rotolock, 3/4" ODF)
Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1-1/4" rotolock, 3/4" ODF)
Gross weight | 0.41 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.24 Liter |
EAN | 5702424677916 |
Gross weight | 0.41 Kilogram |
Net weight | 0.31 Kilogram |
Volume | 0.24 Liter |
EAN | 5702424677916 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1-1/4" rotolock, 3/4" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Connector |
REACH Candidate List substances 0.1 | No |
Type | Solder sleeve adapter set |
Usage |
HLM078-81 HLP078-081 MLZ/MLM048 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1-1/4" rotolock, 3/4" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Connector |
REACH Candidate List substances 0.1 | No |
Type | Solder sleeve adapter set |
Usage |
HLM078-81 HLP078-081 MLZ/MLM048 |