Connector, Solder sleeve adapter set
120Z0127
Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1" rotolock, 1/2" ODF)
Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1" rotolock, 1/2" ODF)
Gross weight | 0.36 Kilogram |
Net weight | 0.27 Kilogram |
Volume | 0.096 Liter |
EAN | 5702428584944 |
Gross weight | 0.36 Kilogram |
Net weight | 0.27 Kilogram |
Volume | 0.096 Liter |
EAN | 5702428584944 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1" rotolock, 1/2" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Connector |
REACH Candidate List substances 0.1 | No |
Type | Solder sleeve adapter set |
Usage |
HHP030-038-045 HLH061-068 HLJ072-083 HLM068-075 HLP068-075 HRH040-056 HRM045-060 HRP045-060 MLZ/MLM030-038-045 |
Brand technique | Compressors Accessories |
Description | Solder sleeve adaptor set (1-1/4" rotolock, 7/8" ODF), (1" rotolock, 1/2" ODF) |
Family | Connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Packing quantity | 6 |
Product Group | Compressors Accessories |
Product Name Description | Connector |
REACH Candidate List substances 0.1 | No |
Type | Solder sleeve adapter set |
Usage |
HHP030-038-045 HLH061-068 HLJ072-083 HLM068-075 HLP068-075 HRH040-056 HRM045-060 HRP045-060 MLZ/MLM030-038-045 |