Scroll compressor, VRJ028UKNE6

120G0281

Refrigerants: R410A, Segment usage: Air Conditioning, Compressor power supply [V]: 230/1/60, Packing format: Single pack

Product details

Gross weight 34.844 Kilogram
Net weight 30.844 Kilogram
Volume 0.1 Cubic meter
EAN 5702424063917

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control INVERTER
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 230/1/60
Configuration code Single
Connection type Brazed
Contain batteries No
Description VRJ028-K
Diameter [mm] 165 mm
Discharge connection height [mm] 379 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0XC6301B-2
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family VRJ
Fitting standard ODF
Frequency [Hz] 35 - 90
Gauge port HP None
Gauge port LP None
Gaz equalization None
Glass mounting None
High value of nominal voltage at 50Hz [V] 230 V
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 50Hz [V] 253 V
High value of voltage range at 60Hz [V] 253 V
IP protection class IP22
Length [mm] 239 mm
Low value of nominal voltage at 50Hz [V] 208 V
Low value of nominal voltage at 60Hz [V] 208 V
Low value of voltage range at 50Hz [V] 187 V
Low value of voltage range at 60Hz [V] 187 V
Max pressure (PS) - high side 46.1 bar
Max pressure (PS) - low side 31.1 bar
Model number VRJ028UKNE6
Motor protection Motor protection by frequency converter
Network power supply [V/Ph/Hz] 208-230/1/60
Number of starts per hour [Max] 12
Oil charge [L] 1.06 L
Oil equalization None
Oil level switch port No
Oil reference 320HV
Oil type PVE
Packing format Single pack
Packing quantity 1
Phase 1
Power connections Spade
Product Group Hermetic compressors
Product name VRJ
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 5.44 kg
Refrigerants R410A
SCIP dossier no. 4c44818d-a64f-4585-a3b2-88995029137e
SCIP dossier product name VRJ028-044
Segment usage Air Conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 250 mm
Suction connection material -
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Technology Scroll
Total height [mm] 413 mm
Type VRJ028
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18
UL evaluated Yes
Viscosity [cP] 68 cP
Width [mm] 239 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality