OP-MSIM080MLW05G
114X7314
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 230/1/50
Gross weight | 96 Kilogram |
Net weight | 76 Kilogram |
Volume | 0.423 Cubic meter |
EAN | 5702424592417 |
Gross weight | 96 Kilogram |
Net weight | 76 Kilogram |
Volume | 0.423 Cubic meter |
EAN | 5702424592417 |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
Approval | CE |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor Low pressure volume (L) | 3.7 L |
Compressor model | MLZ038T5 |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume | 1.62 mm³ |
Condenser type | G7 |
Condenser volume (L) | 1.62 |
Connection type | Solder |
Description | OP-MSIM080MLW05G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 560 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.6 A |
Fan diameter [mm] | 560 mm |
Fan power consumption @ 50Hz [W] | 140 W |
Fan power output @ 50Hz [W] | 72 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Filter Drier Volume (L) | 0.35 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of voltage range at 60Hz [V] | 187 V |
MCC | 38 A |
Min fuse rating [A] | 45 A |
Model number | OP-MSIM080MLW05G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
CE EAC |
Receiver type | Vertical |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R454C R455A R513A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 79 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 68 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 48 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Scroll |
Total height [mm] | 825 mm |
Type | Optyma™ Slim Pack W05 (A2L) |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 187 V |
Voltage 50Hz [V] [Max] | 255 V |
Volume (L) | 0.107 L |
Width [mm] | 1105 mm |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
Approval | CE |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor Low pressure volume (L) | 3.7 L |
Compressor model | MLZ038T5 |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume | 1.62 mm³ |
Condenser type | G7 |
Condenser volume (L) | 1.62 |
Connection type | Solder |
Description | OP-MSIM080MLW05G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 560 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.6 A |
Fan diameter [mm] | 560 mm |
Fan power consumption @ 50Hz [W] | 140 W |
Fan power output @ 50Hz [W] | 72 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Filter Drier Volume (L) | 0.35 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of voltage range at 60Hz [V] | 187 V |
MCC | 38 A |
Min fuse rating [A] | 45 A |
Model number | OP-MSIM080MLW05G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
CE EAC |
Receiver type | Vertical |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R454C R455A R513A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 79 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 68 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 48 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Technology | Scroll |
Total height [mm] | 825 mm |
Type | Optyma™ Slim Pack W05 (A2L) |
UK RoHS compliance | Out of scope |
Version | W05 |
Voltage 50Hz [V] | 187 V |
Voltage 50Hz [V] [Max] | 255 V |
Volume (L) | 0.107 L |
Width [mm] | 1105 mm |