OP-LSVM014DPW09G
114X7295
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 230/1/50
Gross weight | 68 Kilogram |
Net weight | 53 Kilogram |
Volume | 175.5 Liter |
EAN | 5702424586539 |
Gross weight | 68 Kilogram |
Net weight | 53 Kilogram |
Volume | 175.5 Liter |
EAN | 5702424586539 |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | LBP |
Approval | CE |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | DPT14LA |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume | 0.39 L |
Condenser type | A7 |
Condenser volume (L) | 0.39 |
Connection type | Solder |
Description | OP-LSVM014DPW09G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | B1 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Filter Drier Volume (L) | 0.17 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 364 mm |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 187 V |
Min fuse rating [A] | 6 A |
Model number | OP-LSVM014DPW09G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
CE EAC |
Receiver type | Vertical |
Receiver volume [L] | 1.3 L |
Refrigerants |
R404A R452A R454C R455A |
Segment usage | Low Back Pressure |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 31 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Total height [mm] | 530 mm |
Type | Optyma™ Slim Pack W09 (A2L) |
UK RoHS compliance | Out of scope |
Version | W09 |
Voltage 50Hz [V] | 187 V |
Voltage 50Hz [V] [Max] | 255 V |
Volume (L) | 0.035 L |
Width [mm] | 910 mm |
Air flow @ 50Hz [m³/h] | 2200 m³/h |
Applications | LBP |
Approval | CE |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Compressor model | DPT14LA |
Compressor power supply [V] | 230/1/50 |
Condenser Coil Internal Volume | 0.39 L |
Condenser type | A7 |
Condenser volume (L) | 0.39 |
Connection type | Solder |
Description | OP-LSVM014DPW09G |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 365 mm |
Fan cowl/grill type | B1 |
Fan current @ 50Hz [A] | 0.47 A |
Fan diameter [mm] | 365 mm |
Fan power consumption @ 50Hz [W] | 60 W |
Fan power output @ 50Hz [W] | 68 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Filter Drier Volume (L) | 0.17 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 364 mm |
Liquid line connection [in] | 3/8 in |
Low value of voltage range at 60Hz [V] | 187 V |
Min fuse rating [A] | 6 A |
Model number | OP-LSVM014DPW09G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product Group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
CE EAC |
Receiver type | Vertical |
Receiver volume [L] | 1.3 L |
Refrigerants |
R404A R452A R454C R455A |
Segment usage | Low Back Pressure |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 31 dBA |
Speed Platform | Fixed-speed |
Suction connection size [in] | 3/8 in |
Total height [mm] | 530 mm |
Type | Optyma™ Slim Pack W09 (A2L) |
UK RoHS compliance | Out of scope |
Version | W09 |
Voltage 50Hz [V] | 187 V |
Voltage 50Hz [V] [Max] | 255 V |
Volume (L) | 0.035 L |
Width [mm] | 910 mm |