OP-MSIM057MLW05E

114X7272

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 85 Kilogram
Net weight 70 Kilogram
Volume 345.5 Liter
EAN 5702424586270

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications MBP
Approval CE
Capacity control Fixed speed
China RoHS compliance Out of scope
Compressor Low pressure volume (L) 2.3 L
Compressor model MLZ026T4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume 0.58 L
Condenser type D7
Condenser volume (L) 0.58
Connection type Solder
Description OP-MSIM057MLW05E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Slim Pack
Fan blade size [mm] 450 mm
Fan cowl/grill type B2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.17
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 440 V
In scope of WEEE and contain batteries No
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
Low value of nominal voltage at 50Hz [V] 380 V
MCC 11 A
Min fuse rating [A] 12 A
Model number OP-MSIM057MLW05E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product Group Condensing Units
Product Name Description Package unit
Receiver approval CE
EAC
Receiver type Vertical
Receiver volume [L] 3.4 L
Refrigerants R134a
R404A
R407A
R407F
R448A
R449A
R452A
R454C
R455A
R513A
RLA 6.4 A
Segment usage Medium Back Pressure
Suction connection size [in] 3/4 in
Total height [mm] 690 mm
Type Optyma™ Slim Pack W05 (A2L)
UK RoHS compliance Out of scope
Version W05
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 440 V
Volume (L) 0.097 L
Width [mm] 1079 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality