OP-LSVM068NTW05E

114X7247

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 71 Kilogram
Net weight 56 Kilogram
Volume 541.153 Liter
EAN 5702424289270

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications LBP
Approval CE
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Compressor High pressure volume (L) 0.3
Compressor Low pressure volume (L) 7.5 L
Compressor model NTZ068-4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume 0.58 L
Condenser type D7
Condenser volume (L) 0.58
Connection type Solder
Description OP-LSVM068NTW05E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Slim Pack
Fan blade size [mm] 450 mm
Fan cowl/grill type B2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.17
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 440 V
In scope of WEEE and contain batteries No
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
Low value of nominal voltage at 50Hz [V] 380 V
MCC 8.4 A
Min fuse rating [A] 10 A
Model number OP-LSVM068NTW05E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product Group Condensing Units
Product name Package unit
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approval CE
EAC
Receiver type Vertical
Receiver volume [L] 3.4 L
Refrigerants R404A
R452A
R454C
R455A
RLA 25 A
SCIP dossier no. 517dd61a-f0c7-4249-8639-17b34a9dfce2
SCIP dossier product name OPTYMA W05
Segment usage Low Back Pressure
Sound pressure level 50Hz (@10 m distance) [db(A)] 38 dBA
Suction connection size [in] 5/8 in
Total height [mm] 690 mm
Type Optyma™ Slim Pack W05 (A2L)
UK RoHS compliance Out of scope
Version W05
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 440 V
Volume (L) 0.097 L
Width [mm] 1079 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality